Knowledge Search
Download document () of 20

3BR1224H100S

Eaton BR main breaker loadcenter,High aid,Main break high aid,100 A,C1,Aluminum,Cover included,NEMA 1,Metallic,22 kAIC,BRH,24 Circuits,12 Spaces,Four-wire,Three-phase,#4-1/0 AWG Cu/Al,Surface,NEMA 1,Type BR 1-inch breakers,208 Y/120, 240 V

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
3BR1224H100S
UPC
786676440059
Product Length/Depth
3.88 in
Product Height
21 in
Product Width
14.31 in
Product Weight
23 lb
Warranty
10 year
Certifications
UL 67
UL 50
Catalog Notes
Listed for use as service entrance equipment and shipped with a neutral bonding strap preattached, the maximum rating of the panel is the main breaker rating when used as service entrance equipment.
Product Type
Main breaker loadcenter

Product specifications

Special features
High aid
Type
Main break high aid
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BRH
Number of circuits
24
Number of spaces
12
Phase
Three-phase
Wire size
#4-1/0 AWG Cu/Al
Mounting
Surface
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Box size
C1
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
22 kAIC
Number of wires
4
NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.