Knowledge Search
Download document () of 20

3CPL112

Eaton BR main breaker loadcenter, CPL Plugin Loadcentre, Non-combination Main Lug Only, 125A, Flush/Surface, #14-2/0 AWG, Four-wire, 120/208V, Three phase, NEMA 1, 16 gauge galvanized sheet steel, 12/24 circuits

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
3CPL112
UPC
622588018538
Product Length/Depth
14.375 in
Product Height
21 in
Product Width
3.875 in
Product Weight
20 lb
Certifications
Contact Manufacturer
Product Type
Main breaker loadcenter

Product specifications

Type
Non-combination, main lug only
Amperage Rating
125 A
Cover
Flush/surface
Phase
Three-phase
Voltage rating
120/208 V
Enclosure
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.