Knowledge Search
Download document () of 20
Discontinued

3CPM230

Eaton BR main breaker loadcenter, CPM Plug-in Loadcentre, Main Circuit Breaker, 200A, CC, Breaker: 200A, Flush/Surface, #1-250 kcmil, Four-wire, 120/208V, Three phase, NEMA 1, 16 gauge galvanized sheet steel

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
3CPM230
UPC
622588101056
Product Length/Depth
14.375 in
Product Height
39 in
Product Width
3.75 in
Product Weight
36 lb
Certifications
Contact Manufacturer
Product Type
Main breaker loadcenter

Product specifications

Type
Combination, main circuit breaker
Amperage Rating
200 A
Cover
Flush/surface
Number of circuits
40
Phase
Three-phase
Voltage rating
120/208 V
Enclosure
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.