Download document () of 20

3MFS1200RB

Eaton main fusible switch, 1200 A, Aluminum, NEMA 3R, Underground, Class T, Class L, 100 kAIC, Four-wire, Three-phase, 120/208V, (4) #2 AWG-600 kcmil

General specifications

Product Name
Eaton main fusible switch
Catalog Number
3MFS1200RB
UPC
782114396117
Product Length/Depth
13.94 in
Product Height
52.77 in
Product Width
33.49 in
Product Weight
225 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Class T fuse clips provided are field convertible to Class L by repositioning. No kit is needed.
Product Type
Main fusible switch

Product specifications

Amperage Rating
1200A
Bus material
Aluminum
Feed type
Bottom
Fuse clip type
Class T, Class L
Phase
Three-phase
Voltage rating
120/208 V
Wire size
(4) #2 AWG-600 kcmil
Utility approvals
MI : DTE Energy (Detroit Edison)
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Enclosure
NEMA 3R
Interrupt rating
100 kAIC
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com