Download document () of 20
We make what matters work*

3MFS400BCRNTO

Eaton main fusible switch, Busway connection, 400A, Aluminum, NEMA 3R, Underground, Housing, Right mounting, Four-wire, Three-phase, TO opposite, 120/208V

General specifications

Product Name
Eaton main fusible switch
Catalog Number
3MFS400BCRNTO
UPC
782114819081
Product Length/Depth
28.75 in
Product Height
43 in
Product Width
15.5 in
Product Weight
0.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Right means that the bus duct is to the right of the main and left means that the bus duct is to the left of the main
Product Type
Main fusible switch

Product specifications

Type
Busway connection
Amperage Rating
400A
Bus material
Aluminum
Feed type
Bottom
Mounting
Right
Phase
Three-phase
Phasing
TO opposite
Voltage rating
120/208 V
Enclosure
NEMA 3R
Ground
Housing
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com