Download document () of 20

3MFS800CLK

Eaton Group Metering Accessories and Renewal Parts, Compression lug landing kit, For Main fusible switches

General specifications

Product Name
Eaton compression lug landing kit
Catalog Number
3MFS800CLK
UPC
782116007981
Product Length/Depth
5.125 in
Product Height
7.313 in
Product Width
4.125 in
Product Weight
6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Includes four pads (3 poles and neutral)
Product Type
Accessory

Product specifications

Type
Compression lug landing kit
Used with
Main fusible switches

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com