Download document () of 20
We make what matters work*

3MFS800RTC

Eaton main fusible switch, 800A, Copper, NEMA 3R, Overhead, Class T, Class L, 100 kAIC, Four-wire, Three-phase, Barrier kits: 400A-800A fusible switches: bottom feed-3MFSBBK, top feed-3MFSTB, 120/208V, (4) #3/0 AWG-750 kcmil

General specifications

Product Name
Eaton main fusible switch
Catalog Number
3MFS800RTC
UPC
782114990612
Product Length/Depth
22.54 in
Product Height
47.5 in
Product Width
16.64 in
Product Weight
94 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Fuses not included. Main lugs and neutral included with device. 100 kAIC rating on switches with Class T fuses installed. If converting to Class H, the kAIC rating is 10 and if converted to Class R, the kAIC rating is 200.
Product Type
Main fusible switch

Product specifications

Amperage Rating
800A
Bus material
Copper
Feed type
Overhead
Fuse clip type
Class T, Class L
Phase
Three-phase
Used with
Barrier kits available 400A-800A fusible switches: bottom feed-3MFSBBK, top feed-3MFSTB
Voltage rating
120/208 V
Wire size
(4) #3/0 AWG-750 kcmil
Enclosure
NEMA 3R
Interrupt rating
100 kAIC
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com