Download document () of 20
We make what matters work*

3MFSBBK

Eaton meter stack barrier kit, Barrier kit, 800A, Underground, Class T, Three-phase, 120/208V

General specifications

Product Name
Eaton meter stack barrier kit
Catalog Number
3MFSBBK
UPC
786849054700
Product Length/Depth
48 in
Product Height
1 in
Product Width
38 in
Product Weight
6.44 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter stack renewal part

Product specifications

Type
Barrier kit
Amperage Rating
800A
Feed type
Bottom
Fuse clip type
Class T
Phase
Three-phase
Voltage rating
120/208 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com