Download document () of 20
We make what matters work*

3MM412RRL

Eaton's Three-Phase Residential Meter Stack Module, Group Metering Type, 125A, Aluminum Bus 800 Ampere, No bypass, Indoor/outdoor, Five-jaws, 4 Sockets, Three-phase in, single-phase out, Ringless Security, 120/208V

General specifications

Product Name
Eaton residential meter stack
Catalog Number
3MM412RRL
UPC
786849052157
Product Length/Depth
54.5 in
Product Height
8 in
Product Width
15 in
Product Weight
61 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Residential meter stack

Product specifications

Type
Group Metering
Utility approvals
ME : Central Maine Power
NC : Dominion
VA : Dominion
ME : Emera Maine (Bangor Hydro Electric Co./ Maine Public Service Company)
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
GA : Georgia Power
KS : Kansas City Power and Light (KCPL) / Westar Energy
MO : Kansas City Power and Light (KCPL) / Westar Energy
TN : Middle Tennessee EMC
FL : Tallahassee City Electric
SC : South Carolina Electric and Gas (SCE&G)
IN : Indiana Michigan Power (IMP) (AEP East)
MI : Indiana Michigan Power (IMP) (AEP East)
OH : AEP Ohio (AEP East)
TN : Appalachian Power (AEP East)
VA : Appalachian Power (AEP East)
WV : Appalachian Power (AEP East)
TX : Texas-New Mexico Power (TNMP)
NM : Texas-New Mexico Power (TNMP)
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Indoor/outdoor
Secondary circuit breaker
BR2_, BRH2_, BRHH2_
Bus Rating
800 A
Phase
Three-phase in, single-phase out
Voltage rating
120/208V
Amperage Rating
125A
Bus material
Aluminum
Bypass
None
Number of jaws
Five-jaw
Number of sockets
4
Phase balance
A-B
Security
Ringless

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com