Download document () of 20
We make what matters work*

3MM412RRLV

Eaton Three-Phase Residential Meter Stack Module, Group Metering Type, 125A, Aluminum Bus 800 Ampere, Lever bypass, Outdoor, Five-jaws, 4 Sockets, Three-phase in, single-phase out, Ringless Security, 120/208V

General specifications

Product Name
Eaton residential lever bypass meter stack
Catalog Number
3MM412RRLV
UPC
786689166427
Product Length/Depth
54 in
Product Height
9 in
Product Width
15 in
Product Weight
106 lb
Certifications
UL Listed
Product Type
Residential lever bypass meter stack

Product specifications

Type
Group Metering
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Outdoor
Secondary circuit breaker
BR2_, BRH2_, BRHH2_BRHX2_, BRX2_
Bus Rating
800 A
Phase
Three-phase in, single-phase out
Voltage rating
120/208V
Amperage Rating
125A
Bus material
Aluminum
Number of jaws
Five-jaw
Number of sockets
4
Phase balance
A-B

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com