Download document () of 20
We make what matters work*

3MM512C2AB

Eaton 3MM residential meter stack, Multiple metering, 125 A, Copper, Bus:800 A, No bypass, Indoor, Depends on selected MCB, Five-jaw, Sockets:5, Three-ph in, single-ph out, A-B, BR2_, BRH2_, BRHH2_, BRX2, Ring, Socket:125 A, 120/208 Vac

General specifications

Product Name
Eaton 3MM residential meter stack
Catalog Number
3MM512C2AB
UPC
782116940066
Product Length/Depth
12.26 in
Product Height
8 in
Product Width
7.01 in
Product Weight
75 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Residential meter stack

Product specifications

Type
Multiple metering
Bus Rating
800 A
Number of jaws
Five-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com