Download document () of 20
We make what matters work*

3MMBK

Eaton meter stack barrier kit, Barrier kit, 1MM and 3MM Residential Ringless Metering Stacks with Lever Bypass

General specifications

Product Name
Eaton meter stack barrier kit
Catalog Number
3MMBK
UPC
786689353612
Product Length/Depth
0.375 in
Product Height
5.5 in
Product Width
8.8125 in
Product Weight
0.3 lb
Certifications
UL Listed
Product Type
Meter stack renewal part

Product specifications

Special features
Suitable for 1MM and 3MM modular metering stacks
Type
Barrier kit
Used with
1MM and 3MM Modular Metering Stacks

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com