Download document () of 20

3MTB600RC

Eaton Main Terminal Box, 600A, Copper, NEMA 3R, Overhead/underground, Four-wire, Three-phase, 120/208V, (2) 250-500 kcmil

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB600RC
UPC
782114556146
Product Length/Depth
6.5 in
Product Height
8 in
Product Width
13.5 in
Product Weight
55 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For compression lug Landing kits, order 3MTB600CLK (includes landings for 3 phases and neutral).
Product Type
Main terminal box

Product specifications

Amperage Rating
600A
Bus material
Copper
Feed type
Top/bottom
Phase
Three-phase
Voltage rating
120/208 V
Wire size
(2) 250-500 kcmil
Utility approvals
NY : Consolidated Edison (ConEd)
NC : Dominion
VA : Dominion
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com