Knowledge Search
Download document () of 20
We make what matters work*

414SS

Eaton Crouse-Hinds series rigid/IMC strap, 316 stainless steel, 1-1/2", One hole

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC strap
Catalog Number
414SS
UPC
662277029490
Product Weight
0.164 lb
Product Type
Strap

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/2"
Material
316 stainless steel
Type
One hole

Export product specification