Download document () of 20

44120 HS

Eaton B-Line series wiring trough, 4" height, 120" length, 4" width, HS wireway, Thru holes, 39 top knockouts, 39 bottom knockouts, Hinged cover, NEMA 1, Steel, Hinged, ANSI 61 gray, 16 gauge

General specifications

Product Name
Eaton B-Line series wiring trough
Catalog Number
44120 HS
UPC
782051477993
Product Length/Depth
120 in
Product Height
4 in
Product Width
4 in
Product Weight
33.808 lb
Certifications
CSA C22.2.
UL Listed
Product Type
Wiring trough

Material/finish

Material thickness
16 gauge
Finish color
ANSI 61 gray

Model

Closure type
Hinged
Mounting method
Thru holes
Special features
Cover is secured to the body with plated screws
Type
HS wireway

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.