Knowledge Search
Download document () of 20

4700

Eaton safety grip locking receptacle, #14-10 AWG, 15A, Industrial, 125V, Back and side wiring, Black, Brass, Duplex, L5-15, Two-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
4700
UPC
032664432804
Product Length/Depth
1.1 in
Product Height
6.5 in
Product Width
3.5 in
Product Weight
0.233 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL Listed
CSA certified
cULus Listed
NOM
Product Type
Locking receptacle

Product specifications

Special features
Safety grip locking connector
Type
Locking receptacle
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 115 °C (-40 to 239 °F)
Allowable wire size
#14-10 AWG
NEMA configuration
L5-15
Design type
Duplex receptacle
Face/body material
Glass filled nylon
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.