Knowledge Search
Download document () of 20

496 12SS

Eaton Crouse-Hinds series rigid/IMC strap, 316 stainless steel, 4", Two hole

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC strap
Catalog Number
496 12SS
UPC
662277029650
Product Weight
0.32 lb
Product Type
Strap

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
4"
Material
316 stainless steel
Type
Two hole

Export product specification