Knowledge Search
Download document () of 20
We make what matters work*

50EZC-R

Eaton minalite, EZC, , Red, 50V

General specifications

Product Name
Eaton minalite
Catalog Number
50EZC-R
UPC
786670500261
Product Length/Depth
6.5 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
0.3 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Voltage rating
50 V
Lens color
Red
Series
EZC
Type
Minalite

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.