Knowledge Search
Download document () of 20

5152GY-BOX

Eaton Decorator / GFCI wallplate, Gray, Decorator Cutout, Nylon, Two- gang, Standard, ED Box

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
5152GY-BOX
UPC
032664492907
Product Length/Depth
0.06 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.064 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Standard
Color
Gray
Number of gangs
2
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.