Knowledge Search
Download document () of 20

541B-BOX

Eaton toggle switch, Surface, 120V, Screw, Brown, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole

General specifications

Product Name
Eaton toggle switch
Catalog Number
541B-BOX
UPC
032664700118
Product Length/Depth
5 in
Product Height
1.5 in
Product Width
1.85 in
Product Weight
0.39 lb
Certifications
cULus Listed
Product Type
Toggle switch

Product specifications

Type
Toggle switch
Voltage rating
120 V
Number of poles
Single-pole
Switch type
Single-pole
Mounting method
Surface
Connector type
Screw
Load type
ELV
Fan
Motor Control
HAL
MLV
FLR
LED
CFL
INC
Material
Polycarbonate
Color
Brown

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.