Knowledge Search
Download document () of 20

5P1000RC

Eaton 5P UPS, 2U, 1000 VA, 770 W, 5-15P input, Outputs: (10) 5-15R, 120V, 16-inch depth, true sine wave, network card optional

View runtime graph

List price $782

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P1000RC
UPC
743172088277
Product Length/Depth
16 in
Product Height
3.4 in
Product Width
17.4 in
Product Weight
33 lb
Warranty
3 year on electronics, 3 year on batteries with registration
Compliances
CE Marked
RoHS Compliant
Certifications
cULus Listed
UL 1778
IEC 62040-2 C1-C2 / EN 55024 / CISPR22 Class B / FCC part 15 Class B
UL 497A
Global Catalog
5P1000RC
Product Type
UPS

Electrical output

Output nominal voltage
120V default (100/120/125V)
Output voltage range
102-132 Vac

Additional specifications

Package contents
  • 5P rackmount compact UPS
  • Quick start guide
  • USB cable
  • RS-232 serial cable
  • Multi-purpose rail kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.