Knowledge Search
Download document () of 20

5P1500RT

Eaton 5P UPS, 1440 VA, 1440 W, 5-15P input, Outputs: (8) 5-15R, 120V

List price $1112

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P1500RT
UPC
743172039620
Product Length/Depth
20.6 in
Product Height
3.4 in
Product Width
17.4 in
Product Weight
65 lb
Warranty
3 year on electronics, 3 year on batteries with registration
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
Certifications
cUL Listed
UL 1778
UL 497A
UL Listed
Global Catalog
5P1500RT
Product Type
UPS

Electrical output

Output nominal voltage
120V default (100/120/125V)
Output voltage range
102-132 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.