Knowledge Search
Download document () of 20

5P750R

Eaton 5P UPS, 1U, 750 VA, 600 W, 5-15P input, Outputs: (5) 5-15R, 120V, true sine wave, network card optional

View runtime graph

List price $764

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P750R
UPC
743172043047
Product Length/Depth
20 in
Product Height
1.7 in
Product Width
17.4 in
Product Weight
31.1 lb
Warranty
3 year on electronics, 3 year on batteries with registration
Compliances
RoHS Compliant
CE Marked
Certifications
UL 1778
UL 497A
cULus Listed
IEC 62040-2 C1-C2 / EN 55024 / CISPR22 Class B / FCC part 15 Class B
Global Catalog
5P750R
Product Type
UPS

Electrical output

Output nominal voltage
120V default (100/120/125V)
Output voltage range
102-132 Vac
Output frequency
50/60 Hz

Additional specifications

Package contents
  • 5P UPS
  • User manual CD
  • Intelligent Power Software Suite CD
  • Quick start guide
  • USB cable
  • RS-232 serial cable
  • 4-post rail kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.