Download document () of 20
We make what matters work*

60GS3

Eaton B-Line series premier series accessories, NEMA 4, Zinc plated, Used for versatile, horizontal and vertical mounts, Zinc, Flexible mounting straps, Flexibility mounting, Premier series accessories

General specifications

Product Name
Eaton B-Line series premier series accessories
Catalog Number
60GS3
UPC
782051093261
Product Length/Depth
60 in
Product Height
60 in
Product Width
31.25 in
Product Weight
10.71 lb
Compliances
Not Applicable
Certifications
UL Listed
Product Type
Premier series accessories

Application

Application
Used for versatile, horizontal and vertical mounts

Material/finish

Material
Zinc

Model

Product Category
Premier series accessories
Type
Flexible mounting straps

Standards

Degree of protection
NEMA 4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.