Knowledge Search
Download document () of 20
We make what matters work*

652BLACK

Eaton Crouse-Hinds series EMT compression connector, Black, EMT, Straight, Non-insulated, Steel, Threadless, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
652BLACK
UPC
662277090247
Product Length/Depth
1.44 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.25 lb
Product Type
Compression connector

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Non-insulated
Trade size
1"
Color
Black
Thread
Threadless
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.