Knowledge Search
Download document () of 20

7501-9V

Eaton standard grade decorator switch, Auto-grounding, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Decorator, Maintained, Ivory, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Single-pole, Thermoplastic 737312

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7501-9V
UPC
032664737312
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
Product Type
Standard grade decorator switch

Product specifications

Allowable wire size
#14-12 AWG
Special features
Auto-grounding
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
ELV
CFL
LED
INC
HAL
MLV
Fan
Motor Control
FLR
Material
Thermoplastic
Actuator
Decorator
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.