Knowledge Search
Download document () of 20

7503B-BOX

Eaton standard grade decorator switch, Box, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Decorator, Maintained, Brown, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Three-way, Thermoplastic 752445

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7503B-BOX
UPC
032664752445
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.15 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Product specifications

Allowable wire size
#14-12 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Three-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Load type
Fan
HAL
Motor Control
FLR
MLV
ELV
LED
INC
CFL
Material
Thermoplastic
Actuator
Decorator
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.