Knowledge Search
Download document () of 20

758W-BOX

Eaton lampholder socket adapter, One socket to one 125 Vac NEMA 1-15R outlet, Polarized, 125V, Medium base, White, Thermoplastic, 1-15R, NEMA 1-15R, 660W

General specifications

Product Name
Eaton lampholder socket adapter
Catalog Number
758W-BOX
UPC
032664707308
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.033 lb
Compliances
NAFTA
Certifications
UL Listed
CSA Certified
NOM
Product Type
Lampholder socket adapter

Product specifications

Special features
One socket to one 125 Vac NEMA 1-15R outlet, Polarized
Type
Lampholder socket adapter
Voltage rating
125 V
NEMA configuration
1-15R
Base type
Medium
Color
White
Wattage
660 W
Material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.