Knowledge Search
Download document () of 20

7603BK-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 15A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, Black, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Three-way, Thermoplastic 647109

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7603BK-BOX
UPC
032664647109
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.24 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Three-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Load type
CFL
HAL
Motor Control
LED
MLV
FLR
ELV
INC
Fan
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.