Knowledge Search
Download document () of 20
To be discontinued

7624A-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 20A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, Almond, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Four-way, Thermoplastic 647673

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7624A-BOX
UPC
032664647673
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Commercial grade decorator switch

Product specifications

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Four-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Four-way
Mounting method
Flush
Closure type
Maintained
Load type
ELV
HAL
INC
FLR
Fan
CFL
Motor Control
MLV
LED
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
Almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.