Knowledge Search
Download document () of 20

7729BK-BOX

Eaton commercial grade combination switch, auto-grnd, Decorator, #14 - #12 AWG, 15A, resi, comm, 120/277V, bk and sd wiring, Rocker, Maint closure, Screw, Brass, blk, -20-60?C, (3) 1-pole, Triplex, thermoplas, polycrb, PVC

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
7729BK-BOX
UPC
032664670664
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.08 in
Product Weight
0.24 lb
Certifications
NOM
cULus Listed
Product Type
Commercial grade combination switch

Product specifications

Special features
Auto-ground
Type
Decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Configuration
(3) decorator
Application
Residential, commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
(3) single-pole
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
PVC
Thermoplastic
Polycarbonate
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Torque rating
12-14 lbf-inch
Style type
Triplex
Actuator
Rocker
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.