Download document () of 20
We make what matters work*

7.5BAP

Eaton B-Line series other enclosure accessories, Used with enclosure fans

General specifications

Product Name
Eaton B-Line series other enclosure accessories
Catalog Number
7.5BAP
UPC
782051752007
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
2 in
Product Weight
0.75 lb
Compliances
Not Applicable
Certifications
UL Listed
Product Type
Other enclosure accessories

Model

Style
Black adapter plates
Special features
Used with enclosure fans
Product Category
Disconnect accessories
Type
Panels

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.