Knowledge Search
Download document () of 20

8237A27H01

Eaton VCP-W anti-pump relay, 120 Vac, Used with VCPW-SE

General specifications

Product Name
Eaton VCP-W anti-pump relay
Catalog Number
8237A27H01
UPC
786685509181
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Type
Anti-pump relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com