Knowledge Search
Download document () of 20

826B-BOX

Eaton commercial specification grade duplex receptacle, #14-10 AWG, 15A, Flush, 250V, Side, Brown, Brass, Nylon, 6-15R, Two-pole, Three-wire, Duplex, Screw, Glass-filled nylon, .

General specifications

Product Name
Eaton commercial specification grade duplex receptacle
Catalog Number
826B-BOX
UPC
032664182600
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.82 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
Product Type
Commercial specification grade

Product specifications

Device type
Receptacle
Type
Duplex
Amperage Rating
15A
Voltage rating
250 V
Contact material
Brass
Features
Auto-grounding
Application
Commercial
Device grade
Commercial
Wiring method
Side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Glass-filled nylon
Color
Brown
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
6-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.