Knowledge Search
Download document () of 20

8332N

Eaton Arrow Hart extra heavy-duty auto grip plug , #12-4 AWG, 30A, Industrial, 120/208V, Back wire, Gray, Brass, Thermoplastic, 18-30P, Four-pole, four-wire, non grounding, Screw, Thermoplastic, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty auto grip plug
Catalog Number
8332N
UPC
040893052991
Product Length/Depth
3.12 in
Product Height
3.81 in
Product Width
3.12 in
Product Weight
1.05 lb
Certifications
UL
Federal Specification Classification 6233 01
Product Type
Extra heavy-duty auto grip plug

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
30A
Voltage rating
120/208 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
4
Number of poles
Four-pole
Style type
Power, Straight body
Material
Thermoplastic
Packaging type
Core pack
Color
Gray
Connection type
Screw
Allowable wire size
#12-4 AWG
NEMA configuration
18-30P
Torque rating
20-24 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Four-pole, four-wire, non grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.