Knowledge Search
Download document () of 20

84-6BK-BOX

Eaton straight blade angled plug , #18-16 AWG, 15A, Commercial, Residential, 125V, Back wire, Black, Brass, Thermoplastic rubber, 1-15P, Two-pole, two-wire, non grounding, Screw, 0.33", Thermoplastic rubber, ED Box, polarized

General specifications

Product Name
Eaton straight blade angled plug
Catalog Number
84-6BK-BOX
UPC
032664206504
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.03 lb
Certifications
UL
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Special features
  • Polarized
  • Non-grounding
Type
Rubber plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Polarized
Non-grounding
Application
Commercial/residential
Device grade
Standard grade
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Angled body
Cord range
0.33" in diameter
Material
Thermoplastic rubber
Packaging type
ED Box
Color
Black
Connection type
Screw
Allowable wire size
#18-16 AWG
NEMA configuration
1-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic rubber
Receptacle type
Two-pole, two-wire, non grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.