Download document () of 20

85990705MJ

Male crimp contact, size #12, Gold plating; 8599-0705MJ

General specifications

Product Name
Eaton Souriau power contacts for milaero interconnect
Catalog Number
85990705MJ
Product Length/Depth
20.6 mm
Product Diameter
4.75 mm
Product Weight
0 g
Product Type
For milaero interconnect

Product specifications

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
12 AWG
Contact type
Crimp

Export product specification