Knowledge Search
Download document () of 20

869-BOX

Eaton Arrow Hart extra heavy-duty flush mount receptacle , #14-10 AWG, 15A, Commercial, Flush, 125V, Back and side, Brown, Brass, High-impact nylon face, Galvanized steel cover, 5-15R, Duplex, Screw, Nylon, ED Box

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty flush mount receptacle
Catalog Number
869-BOX
UPC
032664282904
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.38 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01
Product Type
Extra heavy-duty flush mount receptacle

Product specifications

Device type
Receptacle
Special features
Auto-grounding
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Application
Commercial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
ED Box
Color
Brown
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Galvanized steel cover
High-impact nylon face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.