Knowledge Search
Download document () of 20

86BK-BOX

Eaton straight blade connector, 15A, Residential, 125Vac, Back wire, Black, Brass, Thermoplastic rubber, 1-15R, Two-pole, two-wire, non-grounding, Screw, ND, Rubber, ED Box

General specifications

Product Name
Eaton straight blade connector
Catalog Number
86BK-BOX
UPC
032664207303
Product Length/Depth
0.9 in
Product Height
6 in
Product Width
4 in
Product Weight
0.052 lb
Certifications
UL
Federal Specification Classification 6221 02

Product specifications

Device type
Connector
Special features
Non-grounding
Type
Rubber connector
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Non-grounding
Application
Residential
Device grade
Standard grade
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Straight body
Cord range
ND
Material
Rubber
Packaging type
ED Box
Color
Black
Connection type
Screw
NEMA configuration
1-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic rubber
Receptacle type
Two-pole, two-wire, non grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.