Knowledge Search
Download document () of 20

877B-BOX

Eaton commercial specification grade duplex receptacle, #14-10 AWG, 20A, Commercial, Flush, 125V, Side wire, Brown, Brass, Nylon, 5-20R, Duplex, Screw, Nylon, ED Box

General specifications

Product Name
Eaton commercial specification grade duplex receptacle
Catalog Number
877B-BOX
UPC
032664183409
Product Length/Depth
4.25 in
Product Height
1.13 in
Product Width
1.75 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6233 01
Product Type
Commercial specification grade

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Side wire
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
ED Box
Color
Brown
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.