Knowledge Search
Download document () of 20

9259C80G09

Eaton Magnum DS safety product, Magnum DS MRR1000 Remote breaker racking device, w/ storage case w/ US Standard power cord w/ 75 ft cable

General specifications

Product Name
Eaton Magnum DS safety product
Catalog Number
9259C80G09
UPC
786680237089
Product Length/Depth
12.83 in
Product Height
17.33 in
Product Width
15.13 in
Product Weight
33.53 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Special features
w/ storage case w/ US Standard power cord w/ 75 ft cable
Type
Magnum DS Renewal Parts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.