Knowledge Search
Download document () of 20

93802-BOX

Eaton Duplex receptacle wallplate, Stainless steel, Duplex receptacle Cutout, Stainless steel, Two- gang, Oversize, ED Box

General specifications

Product Name
Eaton duplex receptacle wallplate
Catalog Number
93802-BOX
UPC
032664537646
Product Length/Depth
0.032 in
Product Height
5.25 in
Product Width
5.31 in
Product Weight
0.45 lb
Compliances
NAFTA
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product Type
Duplex receptacle wallplate

Product specifications

Type
Wallplate
Cutout
Duplex receptacle
Wallplate size
Oversize
Color
Stainless steel
Number of gangs
2
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.