Knowledge Search
Download document () of 20
We make what matters work*

94071

Eaton Toggle wallplate, Brass, Toggle Cutout, Brass, Single- gang, Standard

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
94071
UPC
032664565007
Product Length/Depth
0.032 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.05 lb
Compliances
NAFTA
RoHS Compliant
Certifications
CSA Certified
UL Listed
Product Type
Toggle wallplate

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Standard
Color
Brass
Number of gangs
1
Material
Brass

Export product specification

Manuals and user guides

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.