Knowledge Search
Download document () of 20
To be discontinued

9523WS

Eaton ASPIRE wallplate, Screwless, Residential, White satin, Decorator Cutout, Polycarbonate, Three- gang, Mid-size

General specifications

Product Name
Eaton aspire wallplate
Catalog Number
9523WS
UPC
032664645846
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
6.75 in
Product Weight
0.06 lb
Certifications
cULus Listed
UL Listed
Product Type
ASPIRE wallplate

Product specifications

Special features
Screwless
Type
Wallplate
Cutout
Decorator
Orientation
Vertical
Wallplate size
Mid-size
Device grade
Residential
Color
White satin
Number of gangs
3
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.