Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

9530WS

Eaton slide dimmer, No neutral required, #14 -12 AWG, Flush, 120 Vac, Back and side, Maintained, White satin, 60 Hz, Incandescent, halogen, MLV, Single-pole, Three-way, Single-phase, Polycarbonate, 600W 645990

General specifications

Product Name
Eaton slide dimmer
Catalog Number
9530WS
UPC
032664645990
Product Length/Depth
2 in
Product Height
5.38 in
Product Width
2.25 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Product Type
Slide dimmer

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120 V
Number of poles
Single-pole, Three-way
Phase
Single-phase
Power consumption
600 W
Wiring method
Back and side
Mounting method
Flush
Closure type
Maintained
Load type
INC
MLV
HAL
Material
Polycarbonate
Number of ways
Three-way
Torque rating
18 lbf-inch
Color
White satin
Connection type
Side
Back

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton