Knowledge Search
Download document () of 20
To be discontinued

9533WS

Eaton slide dimmer, No neutral required, #14 -12 AWG, Flush, 120 Vac, Back and side, Maintained, White satin, 60 Hz, ELV, Single-pole, Three-way, Single-phase, Polycarbonate, 1000W 646089

General specifications

Product Name
Eaton slide dimmer
Catalog Number
9533WS
UPC
032664646089
Product Length/Depth
1.27 in
Product Height
4.2 in
Product Width
1.73 in
Product Weight
0.01 lb
Certifications
cULus Listed
NOM
Product Type
Slide dimmer

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120 V
Number of poles
Single-pole, Three-way
Phase
Single-phase
Power consumption
1000 W
Wiring method
Back and side
Mounting method
Flush
Closure type
Maintained
Load type
ELV
Material
Polycarbonate
Number of ways
Three-way
Torque rating
18 lbf-inch
Color
White satin
Connection type
Side
Back

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.