Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

9537WS

Eaton smart dimmer, Flush mounting, 120V, Wire leads, Maintained closure, White satin, 60 Hz, Electronic low voltage, Single-pole, three-way, Polycarbonate, 1000W 646201

General specifications

Product Name
Catalog Number
9537WS
UPC
032664646201
Product Length/Depth
2.38 in
Product Height
5.25 in
Product Width
3 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Product Type

Product specifications

Frequency rating
60 Hz
Voltage rating
120 V
Power consumption
1000 W
Wiring method
Wire leads
Switch type
Single-pole, three-way
Mounting method
Flush
Closure type
Maintained
Load type
ELV
Material
Polycarbonate
Color
White satin

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.