Knowledge Search
Download document () of 20
We make what matters work*

9554WS

Eaton Ethernet / Cat 5 wallplate, Screwless, White satin, 6 port Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton ethernet / cat 5 wallplates
Catalog Number
9554WS
UPC
032664646652
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.06 lb
Certifications
UL Listed
Product Type
Ethernet / Cat 5 wallplates

Product specifications

Special features
Screwless
Type
Wallplate
Cutout
6 port
Wallplate size
Mid-size
Color
White satin
Number of gangs
1
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.