Knowledge Search
Download document () of 20
To be discontinued

955MKDS-P

Eaton lighting color change kit, Aspire minute timer (1, 10, 15, 20, 30), Desert sand

General specifications

Product Name
Eaton lighting color change lit
Catalog Number
955MKDS-P
UPC
032664721588
Product Length/Depth
2.25 in
Product Height
4.38 in
Product Width
2.88 in
Product Weight
0.229 lb
Compliances
NOM-0190SCP8-1993
Certifications
cULus Listed

Product specifications

Special features
Aspire minute timer (1, 10, 15, 20, 30)
Type
Color change kit
Color
Desert sand

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.