Download document () of 20

AC-1424T

Eaton B-Line series console enclosures and accessories, NEMA 12, ANSI 61 gray polyester powder finish, Mounting channel, Console, Used with (AC-1424B)

General specifications

Product Name
Eaton B-Line series console enclosures and accessories
Catalog Number
AC-1424T
UPC
782051425369
Product Length/Depth
23 in
Product Height
50 in
Product Width
24 in
Product Weight
44.864 lb
Compliances
Not Applicable
Certifications
CSA
Product Type
Console enclosures and accessories

Material/finish

Finish color
ANSI 61 gray painted

Model

Style
Kit includes all hardware for bracket assembly
Special features
Used with (AC-1424B)
Product Category
Console accessories

Standards

Degree of protection
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.